Fluid Process Valves – Specialized Application

2 Port Pilot Solenoid Valve, Disk Type

2 Port Pilot Solenoid Valve, Disk Type

Series VXP pilot operated 2 port solenoid valve for air, gas, steam, water and oil. Variations include normally closed and normally open valves, class B or class H coils, brass, stainless steel body and NBR, FKM, EPDM, PTFE seal materials. Flow rate ranges from Cv of 2.0 to 49.


2 Port Direct Solenoid Valve, Y type Strainer

2 Port Direct Solenoid Valve, Y type Strainer

SMC's series VXK21/22/23, 2-port solenoid valve was designed with a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. This unique filter design improves valve performance, stops leakage, and ensures longer valve life. The VXK series is available in AC or DC power options, in both normally closed and open valve types. It has IP65 enclosure accreditation and is ideal for use with air, water, oil or steam.


2 Port Pilot Solenoid Valve, Water Hammer Relief

2 Port Pilot Solenoid Valve, Water Hammer Relief

Water hammer relief, pilot operated 2 port solenoid valve series VXR is for use with water and oil. VXR2 prevents damage of piping, equipment and generation of vibration through an integrated check valve and low valve closing speed. Variations include energized open (N.C) and energized closed (N.O) valves, bronze body material and NBR, FKM seal materials. Flow rate ranges from Cv of 6.5 to 48.


2 Port Pilot Solenoid Valve, Diaphragm Type, High Pressure Control

2 Port Pilot Solenoid Valve, Diaphragm Type, High Pressure Control

Series VXH is a 2 port, pilot operated solenoid valve designed for high pressure control. Applicable fluids include water, air and oil. The VXH is available with 1/4, 3/8 or 1/2 inch port sizes. Maximum operating pressure is 2.0 MPa. Flow rate ranges from 2.0 to 2.3.


2 Port Solenoid Valve, Energy Saving Type

2 Port Solenoid Valve, Energy Saving Type

SMC has developed the VXE series energy saving type, 2 port solenoid valve to help with environmental issues. The PWM (Pulse Width Modulation) method was used to allow for less power consumption. By reducing the energy consumption we have also reduced the heat produced by the coil. This series is available in three styles: VXE directed operated, VXED pilot operated, and VXEZ zero differential pressure type pilot operated. These valves are normally closed, 12 or 24VDC and are available for air, water, or oil applications.


2 Port Valve for Air & Air-hydro

2 Port Valve for Air & Air-hydro

The VNA series is a universal 2 port valve used for controlling pneumatic systems or air-hydro circuits. Its balanced poppet design permits normal and reverse flow application. Available as external pilot solenoid or air operated.


2 Port Valve for Flow Control

2 Port Valve for Flow Control

The VNB series is a 2 port process valve for a wide variety of fluids including air, water, oil, gas and vacuum. Body material options include copper alloy, aluminum and stainless steel. Available as external pilot solenoid or air operated.