Steam & Heated Water – Solenoid Valve

VX2*5, Single Unit, Direct Operated 2 Port Solenoid Valve for Steam

VX2*5, Single Unit, Direct Operated 2 Port Solenoid Valve for Steam

The VX2 for steam (up to 183 °C) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. High temperature FKM seal and Class H coil insulation are standard. Flow rate ranges from Cv of 0.23 to 2.21.

  • IP65 enclosure
  • Normally Closed and Normally Open type available, Class H coil
  • Special construction improves service life when compared with current shading coil
  • Power consumption: size 1 – 9 w; size 2 – 12 w; size 3 - 15w
  • Body material: brass (C37), stainless steel
  • Can be used with heated water 

VXZ2*5, Pilot Operated, 2 Port Solenoid Valve for Heated Water, Single Unit

VXZ2*5, Pilot Operated, 2 Port Solenoid Valve for Heated Water, Single Unit

The VXZ series for heated water is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. FKM seal and Class H coil insulation type are standard. Available for port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2

  • Body material: brass, and stainless steel
  • Medium: heated water. Fluid temperature: 1 to 99°C
  • Maximum pressure: 218 psi
  • IP65 enclosure
  • Valve type: Normally Closed, Normally Open

VXS2, Pilot Operated 2 Port Solenoid Valve for Steam

VXS2, Pilot Operated 2 Port Solenoid Valve for Steam

VXS 2 port solenoid valve for steam is compact and lightweight, designed to operate with no need for differential pressure. The VXS is considerably quieter than similar valves due to its special construction and full wave rectifier type solenoid. A piston main valve and special FKM material for both the valve and seal help reduce internal leakage to 1.0 cm³/min or less, and improve life cycle and valve reliability. The VXS valve series is RoHS compliant and meets IP65 enclosure guidelines.

  • For use with steam
  • Long service life: 3 million cycles
  • Double guide rings to improve air filtration
  • Reduced power consumption compared to previous version
  • Port size 1/4 to 1 inch
  • IP65 Enclosure

VXD2*5, Pilot Operated, 2 Port Solenoid Valve for Heated Water

VXD2*5, Pilot Operated, 2 Port Solenoid Valve for Heated Water

SMC's updated VXD series for heated water (up to 99°C) is a pilot operated, 2 port solenoid valve. Standard EPDM seal material and Class H coil insulation to suit the high fluid temperature application. Available in brass and stainless steel. Flow rate ranges from Cv of 1.9 to 49

  • IP65 enclosure
  • Thread or flange piping
  • Standard EPDM seal
  • Class H coil insulation
  • Port size: 1/4 to 1 inch, Flange: 32A to 50A

VX3* Single Unit, Direct Operated 3 Port Solenoid Valve

VX3* Single Unit, Direct Operated 3 Port Solenoid Valve

The VX3 series is a direct operated, 3 port solenoid valve, for use with a wide variety of fluids. It has an enclosure equivalent to IP65 and with its special construction, metal noise is reduced (DC specification). Flow rate ranges from Cv of 0.08 to 0.38.

  • Max. system pressure: water, air, oil 2.0 MPa; steam 1.0 MPa
  • Reduced power consumption: 4.5W (size 1), 7W (size 2), 10.5W (size 3)
  • Port size: 1/8 to 3/8 inch
  • IP65 enclosure
  • UL94V-0 conformed flame resistant mold coil material

VND, 2 Port Valve for Steam

VND, 2 Port Valve for Steam

The VND series is a 2 port valve for steam control up to 180°C. It is available with copper alloy or stainless steel body and also as normally open or normally closed valve.

  • Process valve series VND
  • Air operated type
  • Orifice size: 7 to 50mm
  • Port size: 1/8 to 2 inch
  • Operating pressure range: 0 to 0.97 MPa