HRS090, Large Capacity Compact Chiller, 200/400 VAC

HRS090, Large Capacity Compact Chiller, 200/400 VAC

The HRS090 is a compact chiller with large cooling capacity. A 9.0kW air cooled or 10.5kW water cooled refrigeration circuit can be selected. The chiller package also contains the coolant circuit, including pump, tank, heat exchanger, and sensor monitored flow path. Set temperatures are PID controlled, while the system is monitored for 41 alarms. Additional features include a heating function, serial communications, and lockable casters for indoor mobility.

  • Cooling capacities: 9kw (Air), 10.5kW (Water)
  • Temperature range setting: 5 to 35°C
  • Temperature stability: ±0.5°C
  • Power supply requirements: 3-ph 200 VAC 50 Hz, 3ph 200~230 VAC 60Hz, 3-ph 380~415 VAC (50/60 Hz)
  • Refrigerant: R410A HFC
  • Circulating fluid: tap or deionized water or 15% ethylene glycol solution
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cooling Method Configuration Status
Pipe Thread Configuration Status
Power Supply Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog