HRZ, High Performance Specialty Chiller, Fluorinated Coolant Type

HRZ, High Performance Specialty Chiller, Fluorinated Coolant Type

HRZ recirculating chillers are especially suited for high technology sectors, by conforming to several SEMI equipment standards and regulating fluid temperature ±0.1°C. All models offer compatibility with R404A and R134a refrigerants. 4 cooling capacities are available. This model is compatible with fluorinated coolants including Fluorinert™ and GALDEN®.

  • Cooling capacities: 1kW, 2kW, 4kW, 8kW
  • Temperature range setting: -20 to 40°C, 20 to 90°C, -20 to 90°C
  • Temperature stability: ±0.1°C
  • Power supply requirement: 3-phase 200 VAC / 50Hz or 3-phase 200~208 VAC / 60Hz
  • Standards: CE, UL, SEMI (S2-0703, S8-0701, F47-0200), SEMATECH (S2-93, S8-95)
  • Circulating fluid: Fluorinert™ or GALDEN® (see catalog for compatibility)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cooling Capacity Configuration Status
Temperature Set Range Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog