HYG, Hygienic Cylinder with Guide Rods

HYG, Hygienic Cylinder with Guide Rods Show Description

SMC's hygienic design cylinders, series HY, offers significantly improved water resistance by adopting a new lubricating construction. The cylinder's flat configuration (grooves for auto switches and holes for cushion needles, etc. have been eliminated) allow the surface to be wiped off easily.

  • Hygienic design cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 200mm depending on bore size
  • New Lubricating construction significantly improves water resistance
  • Auto switch capable

 

Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Built-in Magnet Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Seal Configuration Status
Stroke Configuration Status
Grease Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.