IDFA*E, Size 3~75, Standard Inlet Air Temperature

IDFA*E, Size 3~75, Standard Inlet Air Temperature Show Description

IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. Corrosion resistance is improved by using a stainless steel, plate type heat exchanger.

  • EC Directive compliant (with CE marking) for use in Europe, Asia and Oceania
  • 50 Hz operation 
  • Max. inlet air temperature: 50°C / 122°F
  • Available in flow rating up to 822 m³/hr (ANR) / 484 scfm (@10°C / 50°F PDP)
  • Connections: R/Rc threads are standard; NPT adapters are available
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog