IF3, Flow Switch, Paddle Style, Metric

IF3, Flow Switch, Paddle Style, Metric Show Description

The paddle style flow switch, series IF3 detects and confirms liquid flow. The series is generally used in fields such as air conditioning, water supply equipment, etc. Enclosures include a standard type for indoor applications away from moisture; drip proof (JIS C0920) which can tolerate water drip in indoor or outdoor applications; and splash proof (JIS C0920) which has a sealed construction that can tolerate hosing or salt laden atmospheres.

  • Paddle style flow switch to detect and confirm liquid flow
  • Enclosures: standard, drip proof, splash proof
  • Maximum operating pressure: 1Mpa
  • Port size: 3/4, 1
  • Seal material: NBR, FPM
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Classification of Waterproof Configuration Status
Set Flow Configuration Status
Thread Configuration Status
Port Size Configuration Status
Fluid Contact Area Material Configuration Status
Seal Material Configuration Status
CE-compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.