IP8000, Electro-Pneumatic Positioner

IP8000, Electro-Pneumatic Positioner Show Description

The IP8000 E/P positioner is more compact than the IP6000 with improved visibility of the pressure indicator. Other features include an improved enclosure protection IP65, interchangeable mounting, excellent shock and vibration performance, and a 1/2 split range available by simple span adjustment.

  • Output current (4-20mADC) realizes remote position detecting (rotary type)
  • Vibration resistance: No resonances 5 to 200Hz
  • Dust resistance: Conforms to JIS F8007 IP65
  • Pressure gauge O.D. 43
  • Accessories include: Output restriction w/pilot valve, fork lever joint, compensation spring, w/external scale plate
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Pressure Gauge Configuration Status
Construction Configuration Status
Accessories Configuration Status
Connection Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog