IP8*01 Lever/Rotary Type, Smart Positioner

IP8*01 Lever/Rotary Type, Smart Positioner Show Description

Smart positioners are designed to be paired with process control valves. The IP8001 lever type is for stem type valves, typically with diaphragm actuators. The IP8101 rotary type is for rotary valves with oscillating actuators. Each positioner serves as the source of pneumatic actuating pressure and as a feedback device for the actuator position and valve shut off. Buttons and an LCD display are used for calibration and to change parameter settings. Operation can be set for positive or reverse direction relative to current input signal. Different levers are available, depending on valve stroke (8001) or mounting variations (8101). Smart positioners are suitable for application in industries such as pulp and paper, food and beverage, waste water treatment.

  • IP65 dustproof and waterproof rating
  • Analog gauges for supply and output pressures
  • Easy zero point and span adjustment
  • 2 alarm outputs (option)
  • 4 to 20 mA DC output (option)
  • HART transmission function (option)
  • 1/4 port size with Rc, NPT, or G threads
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Pressure Gauge Configuration Status
Specifications Configuration Status
Accessories Configuration Status
External Scale Plate Configuration Status
LCD Window Configuration Status
Connection, Air - Electric Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog