IR1000~3000, Precision Regulator

IR1000~3000, Precision Regulator

Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.

  • Precision regulator
  • Regulating pressure range (MPa): 0.005 to 0.8 depending on model
  • Compact and lightweight
  • Bracket & pressure gauge can be mounted on either the front or back
  • 2 air operated models
  • The IR series is subject to a pending discontinuation.  While product remains available, the IR-A should be used for new applications.

 

Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Type of Setting Configuration Status
Set Pressure Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Temperature Environments Configuration Status
Suffix Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.