IR1000-A~3000-A, Precision Regulator

IR1000-A~3000-A, Precision Regulator

Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.

  • Lightweight, precision regulator
  • Bottom and front exhaust added
  • Maximum supply pressure: 145 psi (1.0 MPa)
  • Set pressure range psi (MPa): 0.73 to 116 depending on model
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Set Pressure Configuration Status
Exhaust Direction Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Semi-standard Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.