IS10, Pressure Switch, Reed Switch Type

IS10, Pressure Switch, Reed Switch Type

Pressure Switch series IS10 is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).

  • Weight: 62g (16% lighter than IS1000)
  • Overall height: 52mm (11% smaller than IS1000)
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • Can be connected to modular type FRL units
  • RoHS compliant & CE marked
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Thread Configuration Status
Seal Configuration Status
Options Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.