IS10E, Pressure Switch with Piping Adapter

IS10E, Pressure Switch with Piping Adapter Show Description

SMC's IS10 pressure switch is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).

  • For connecting to modular type FRL units
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • RoHS compliant & CE marked
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Options Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog