ISE20, Digital Pressure Switch, 3-Screen/3-Color Display, Positive Pressure

ISE20, Digital Pressure Switch, 3-Screen/3-Color Display, Positive Pressure

Pressure Switch ISE20 series is a digital, high-precision offering a simplified selection of the most popular ISE features. This is the first ISE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ISE20 offers the lowest current consumption in the ISE family, at 25mA. Further, delay time beween the arrival of the set pressure value and the switch output is minimized to 2.5ms. ISE20 is CE and RoHS compliant, with an IP40 enclosure rating.

  • 3-Screen Display High-Precision Digital Pressure Switch.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -0.1 to 1 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 25mA or less.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.