ISE40A, 2-Color Display Digital Pressure Switch w/M8 Connector

ISE40A,  2-Color Display Digital Pressure Switch w/M8 Connector

Pressure Switch ISE40A series is a high precision digital switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ISE40A is also CE, UL/CSA and RoHS compliant.

  • High precision digital pressure switch w/2-color display
  • IP65 and RoHS compliant
  • 3-step setting
  • Applicable fluid: air, non-corrosive gas, non-flammable gas

Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Piping Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.