ISE70, 2-Color Display Digital Pressure Switch for Air

ISE70, 2-Color Display Digital Pressure Switch for Air Show Description

The ISE70/75(H) series pressure switches incorporate a large digital display to monitor both coolant and hydraulic fluids. These high performance, yet lightweight, pressure controls are available in three styles: the ISE70 for use with air or inert and incombustible gases (monitoring a set rated pressure range between –0.1 to 1MPa), and the ISE75 and ISE75H models (for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively). Available with Rc, NPT or G1/4 port thread options, and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings.

  • Digital pressure switch for air w/2-color display
  • NPN/PNP open collectors (1 or 2 outputs)
  • IP67 enclosure
  • Standards: CE marking, UL/CSA (UL508) compliance
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Piping Configuration Status
Output Configuration Status
Display Unit Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.