ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa

ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa

Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.

  • Set pressure range: 0.2 to 2.0 MPa
  • Maximum supply pressure: 3.0 Mpa
  • Maximum flow rate: 3000 L/min (ANR)
  • Power consumption: 3 W or less
  • Linearity: ±1% F. S.
  • Hysteresis: 1% F. S.
  • Repeatability: ±1% F. S.
  • Sensitivity: ±1% F. S.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Input Signal Configuration Status
Monitor Output Configuration Status
Pipe Thread Configuration Status
Port Size Configuration Status
Bracket Configuration Status
Cable Connector Configuration Status
Pressure Display Unit Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.