KT10, Single Stage Regulator for High Pressure Applications, Low Flow

KT10, Single Stage Regulator for High Pressure Applications, Low Flow Show Description

The KT10 and KT12 series are regulators used in gas delivery systems to reduce the pressure to a lower delivery (outlet) pressure.  These regulators are available with a self-relieving (venting) option, which vents process gas through the regulator cap directly into the atmosphere, or a non-relieving (non-venting) option, which must be used in combination with hazardous gases.

  • Inlet pressure: max. 10000 psig (69 MPa)
  • Delivery pressure: max. 10000 psig (69 MPa)
  • Body material: stainless steel or brass
  • Self relieving or non-relieving option
  • Piston sensing element
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Delivery Pressure Configuration Status
Relieving Configuration Status
Material Configuration Status
Ports Configuration Status
Connections Configuration Status
Gauge Port, Inlet Configuration Status
Gauge Port, Outlet Configuration Status
Pressure Gauge Unit Configuration Status
Main Valve Seat Material Configuration Status
O-ring Material Configuration Status
Flow Specification Configuration Status
Installation Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog