LAT3, Card Motor

LAT3, Card Motor Show Description

The LAT3 Card Motor deviates from LE actuators by implementing a unique magnetic linear motor. The ultra-compact body, integrating the recirculating ball guide, motor and encoder, is about the size of a credit card and only 9mm high. Positioning repeatability is ±5 μm, with an operating rate of up to 500 cycles per minute.

  • Maximum load mass: 500g (horizontal), 100g (vertical)
  • Maximum pushing force: 5.5N
  • Strokes: 10, 20, 30 mm
  • Weight: 130, 190, or 250g (stroke dependent)
  • Positioning repeatability: ±5 µm (“F” resolution option)
  • Parts measurement repeatability: ±10 µm (“F” resolution option)
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Sensor Resolution Configuration Status
Stroke Configuration Status
Actuator Cable Length Configuration Status
Controller Configuration Status
I/O Cable Length Configuration Status
Controller Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog