LECP7-XB3 Absolute Controller, (Servo 24 DC) for LEHZ, LEHF and LEHS

LECP7-XB3 Absolute Controller, (Servo 24 DC) for LEHZ, LEHF and LEHS Show Description

The LECP7-XB3 is a controller for LE's 24VDC step motors. It is similar to the LECP6 controller, with the addition of a battery backup. The motor position signal can be monitored immediately after power is shut off or lost, regardless of the actuators operation. A return to origin is not required after power recovery. The nickel hydride battery has a 72 hour recharging time, up to 20 days of position retention, and a 2-yr replacement life.

  • Compatible with 24VDC step motors
  • Factory-preset parameters permit quick start up
  • up to 64 positioning points can be entered
  • Data entry by PC or teaching pendant
  • NPN or PNP parallel I/O types
  • Direct screw or DIN rail mounting
  • Compatible with LEH, LES, LEY, LEF, LER, LEL, LEM and LEP
  • "Note: LECP7-XB3 is suitable for U.S. applications only, due to battery recycling requirements."
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Parallel I/O Type Configuration Status
I/O Cable Length Configuration Status
Mounting Configuration Status
Type Configuration Status
Dust Cover Configuration Status
Body Size Configuration Status
Motor Size Configuration Status
Finger Type Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog