LECP7-XB3 Absolute Controller, (Servo 24 DC) for LES

LECP7-XB3 Absolute Controller, (Servo 24 DC) for LES Show Description

The LECP7-XB3 is a controller for LE's 24VDC step motors. It is similar to the LECP6 controller, with the addition of a battery backup. The motor position signal can be monitored immediately after power is shut off or lost, regardless of the actuators operation. A return to origin is not required after power recovery. The nickel hydride battery has a 72 hour recharging time, up to 20 days of position retention, and a 2-yr replacement life.

  • Compatible with 24VDC step motors
  • Factory-preset parameters permit quick start up
  • up to 64 positioning points can be entered
  • Data entry by PC or teaching pendant
  • NPN or PNP parallel I/O types
  • Direct screw or DIN rail mounting
  • Compatible with LEH, LES, LEY, LEF, LER, LEL, LEM and LEP
  • "Note: LECP7-XB3 is suitable for U.S. applications only, due to battery recycling requirements."
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Parallel I/O Type Configuration Status
I/O Cable Length Configuration Status
Mounting Configuration Status
Size Configuration Status
Motor Mounting Configuration Status
Lead Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog