LECPA Step Motor Driver, Pulse Input Type for LEH Series

LECPA Step Motor Driver, Pulse Input Type for LEH Series Show Description

The LECPA is a driver for LE’s 24VDC step motors. This driver controls motion by interpreting a pulse input signal from the PLC instead of calls to a step data table. Separate control and motor power enable the motor to be turned off without losing the encoder position. Additional features include alarm detection and in-range AREA output signals.

  • Pulse signal input types permitted: open collector, differential
  • Compatible motor: 24VDC step motor with incremental A/B phase encoder
  • NPN or PNP parallel I/O types
  • Screw or DIN rail mounting
  • Configuration software required (sold separately)
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Driver Type Configuration Status
I/O Cable Length, m Configuration Status
Driver Mounting Configuration Status
Type Configuration Status
Dust Cover Configuration Status
Body Size Configuration Status
Motor Size Configuration Status
Finger Type Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog