LECPMJ, Step Motor Controller, CC-Link Direct Input Type for LEHS Series

LECPMJ, Step Motor Controller, CC-Link Direct Input Type for LEHS Series Show Description

The LECPMJ is a controller for LE’s 24VDC step motors, compatible with CC-Link v1.10 fieldbus. Fieldbus compatibility permits position and speed monitoring by the PLC, as well as step data entry. Up to 42 controllers can be connected, depending on the parameter definition mode desired at the PLC. Up to 64 motion control step data can also be set by laptop software or a teaching pendant.

  • Rewrite 1, 6, or all 12 step data items from PLC touch panel (CC-Link v1.10 compliant)
  • Monitor position and speed from PLC touch panel
  • Compatible motor: 24VDC step motor with incremental A/B phase encoder
  • NPN or PNP parallel I/O types
  • Screw or DIN rail mounting
  • Configuration software required (sold separately)
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Communication Plug Connector Configuration Status
Controller Mounting Configuration Status
Size Configuration Status
Motor Size Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog