LECYM/LECYU, AC Servo Motor, Absolute Type

LECYM/LECYU, AC Servo Motor, Absolute Type Show Description

SMC's LECYM/U series is an AC servo motor controller, with a 20-bit absolute encoder. The LECYM/U has a power supply voltage of 200 to 230 VAC with a motor capacity of 100W, 200W, and 400W. The Fieldbus protocol used are MECHATROLINK-II and MECHATROLINK III type for an absolute encoder.

  • AC Servo Motor Driver.
  • Applicable Fieldbus protocol: MECHATROLINK II/III.
  • Power supply voltage [V] 200 to 230 VAC.
  • Motor capacity [W] 100/200/400.
  • Control encoder: Absolute 20-bit encoder (Resolution: 1048576 p/rev).
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Driver Type Configuration Status
Motor Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog