LEFS Electric Actuator, Slider Type, Parallel, Ball Screw Drive, Step Motor (Servo/24 VDC), Servo Motor (24 VDC)

LEFS Electric Actuator, Slider Type, Parallel, Ball Screw Drive, Step Motor (Servo/24 VDC), Servo Motor (24 VDC) Show Description

The LEFS with parallel motor mounts, mounts the motor alongside the actuator axis. The motor is coupled to the ballscrew by a belt and pulley system. This model has two advantages. The overall length is considerably shorter than the inline LEFS, and the motor cover is below the surface height of the load platform to avoid interference. Motors can be mounted to the left or right of the axis.

  • Body sizes: 16, 25, 32, 40
  • Maximum work load: 60 kg
  • Maximum speed: 1200 mm/s (H lead, step motor, size 25 or larger)
  • Stroke range: 50 to 1000 mm in 50 mm increments
  • Positioning repeatability: ±0.02 mm
  • Motor types: high load step motor or high speed servo motor 
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Motor Mounting Position Configuration Status
Motor Type Configuration Status
Lead Configuration Status
Stroke Configuration Status
Motor Option Configuration Status
Actuator Cable Type Configuration Status
Actuator Cable Length Configuration Status
Controller/Driver Type Configuration Status
I/O Cable Length Configuration Status
Controller Driver Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog