LEPS, Electric Actuator Miniature Slide Table Type, Step Motor (Servo/24VDC)

LEPS, Electric Actuator Miniature Slide Table Type, Step Motor (Servo/24VDC) Show Description

The LEPS electric actuator fits a linear guide and work table to the LEPY miniature rod model. The result is an actuator with parallel and perpendicular work surfaces, able to resist offset moment loads and rotational forces. The series includes two body sizes with inline mounted motors. Maximum stroke is 75mm, and maximum work load is 2 kg, or 50N pushing force depending on the application.

  • Body sizes: 6, 10
  • Strokes: 25, and 50 mm
  • Mounting : Side ( through or tapped), bottom tapped
  • Motor cable entry selectable from 4 directions
  • Basic and compact motor sizes available for size 10
  • Workpiece can be attached to top or front of table
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Motor Size Configuration Status
Lead Screw Type, mm Configuration Status
Stroke Configuration Status
Motor Cable Mounting Direction Configuration Status
Actuator Cable Type Configuration Status
Actuator Cable Length, m Configuration Status
Controller Type Configuration Status
I/O Cable Length, m Configuration Status
Communication Plug Connector Configuration Status
Controller Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog
EDS/GSD Configuation Files