LEYG, Electric Actuator, Guide Rod Type, AC Servo Motor (100/200W)

LEYG, Electric Actuator, Guide Rod Type, AC Servo Motor (100/200W)

The AC servo version of the LEYG guided rod features an AC servo motor instead of a DC version. The actuator features a bolt-on bearing block with double guide rods that resist rotational and lateral loads. The AC servo motor enables higher speed, acceleration, and pushing force. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.

  • Body sizes: 25, 32
  • Maximum work load: 60 kg (horizontal); 46 kg (vertical)
  • Maximum pushing force: 736 N
  • Maximum stroke: 300 mm
  • Positioning repeatability: ±0.02 mm
  • Motor available with either incremental 17-bit or absolute 18-bit encoder
  • Bearing types: sliding bushings or ball bushing bearings
  • Maximum allowable rotational torque: 5.76 N•m (sizes 32, 40; stroke dependent)
  • Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Bearing Type Configuration Status
Motor Mounting Position Configuration Status
Motor Type Configuration Status
Lead Configuration Status
Stroke Configuration Status
Motor Option Configuration Status
Guide Option Configuration Status
Cable Type Configuration Status
Cable Length Configuration Status
Driver Type Configuration Status
I/O Connector Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog