LQ1, High Purity Fluoropolymer Fitting, Threaded Connection

LQ1, High Purity Fluoropolymer Fitting, Threaded Connection Show Description

SMC high purity HYPER FITTING series LQ* responds to the latest demands in process control. From parts cleaning to assembly and packaging, all processes are controlled for cleanliness, and the use of new PFA virtually eliminates particle generation and TOC (total organic carbon) allowing confident use for the most demanding applications. If chemistries or flow requirements are changed during process, our face seal design allows for quick change of tubing, and/or tube diameters, using the same fitting body.

  • High purity fluoropolymer fitting
  • Threaded connection
  • Maximum operating pressure (at 20°): 1.0 MPa
  • Operating temperature: 0 to 200°C
  • Variety of size combinations available
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
Fitting Type Configuration Status
Metric Size, Side A Configuration Status
Inch Size, Side A Configuration Status
Metric Size, Side B Configuration Status
Inch Size, Side B Configuration Status
Piping Configuration Status
Thread Configuration Status
Packaging Configuration Status