LVQ**H-S, 2 Port Chemical Valve, Air Operated for Back Pressure 0.5MPa, Integral Fitting Type

LVQ**H-S, 2 Port Chemical Valve, Air Operated for Back Pressure 0.5MPa, Integral Fitting Type

Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.

  • 2 port chemical valve
  • Air operated for back pressure 0.5MPa
  • Non-metallic exterior
  • Tube O.D.: 1/8", 3/16:, 1/4", 3/8", 1/2", 3/4", 1", 3mm, 4mm, 6mm, 10mm, 12mm, 19mm, 25mm 
  • Orifice: ø4, ø8, ø10, ø16, ø22
  • Cv factor: .35 to 8.0
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Class Configuration Status
Valve Type Configuration Status
Fitting Type Configuration Status
Tube Size Configuration Status
Output Tube Size Configuration Status
Pilot Port Thread Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog