LVQHS-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Space Saving

LVQHS-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Space Saving Show Description

Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.

  • 2 port chemical shut-off valve, manual operation
  • Flare integral fitting type (LQ3) 
  • Space saving type 
  • Non-metallic exterior
  • Tube O.D.: 1/4, 3/8, 1/2, 3/4, 1
  • Orifice: ø4, ø8, ø10, ø16, ø22
  • Cv factor: .35 to 8.0
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Class Configuration Status
Fitting Size Configuration Status
Breathing Port Thread Configuration Status
Handle Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog