MHL2, Air Gripper, Parallel Style, Wide Opening

MHL2, Air Gripper, Parallel Style, Wide Opening Show Description

Designed for applications that require a wide range of travel for gripping many different sized workpieces; the MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with a large holding force.

  • Bore sizes: 10, 16, 20, 25, 32, 40 mm
  • Opening/closing stroke range: 20 - 200 mm
  • Auto-switch capable
  • Opening/closing stroke range: 20-200 mm
  • Option for NSF-H1, food grade lubricant
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Thread Configuration Status
Opening & Closing Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.