MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves Show Description

SMC's MK-Z is a rotary clamp cylinder that has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.

  • Rotary clamp cylinder w/auto switch mounting grooves
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Standard stroke (mm): 10, 20, 30, 50 (depending on bore size)
  • Clockwise or counterclockwise rotary direction
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Clamp Stroke Configuration Status
Rotary Direction Configuration Status
Body Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.