MK2T, Rotary Clamp Cylinder, Double Guide Type

MK2T, Rotary Clamp Cylinder, Double Guide Type Show Description

Combining compact cylinder size and rotational capability, the MK2T cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2T is available in 6 bore sizes from 20mm to 63mm and strokes from 10 mm to 50 mm. 

  • Heavy duty rotary clamp cylinder
  • Bore sizes: 20mm-63mm
  • Mounting: through hole, head end flange
  • Available strokes: 10mm, 20mm, 50mm
  • Auto switches available
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Size Configuration Status
Cylinder Port Configuration Status
Stroke Configuration Status
Rotation Configuration Status
Body Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
X Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog