MVGQ Valve Mounted Guide Cylinder, 12-20 Bore

MVGQ Valve Mounted Guide Cylinder, 12-20 Bore Show Description

Series MVGQ incorporates a valve, speed controller, and cylinder into one compact unit.  A built-in magnet makes the MVGQ auto swich capable.  Switch easily between rod extended when energized and rod retracted when energized by changing the orientation of the switching plate for SYJ3000, VZ3000, VZ5000 valves, and by changing the mounting orientation of the valves for series VF3000.  The MVGQ can be mounted on the side or bottom.  Two kinds of guide bearings, slide or ball bushing, are offered to suit individual use.  MVGQ's built-in speed controllers make selection of meter-out or meter-in possible.

  • Bore sizes: 12, 16 & 20mm
  • Standard stroke: 10 - 200mm, depending on bore size
  • Related valve: SYJ3000
  • Built-in speed controllers
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bearing Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Rod Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.