MXJ, Miniature Precision Slide Table (Linear Bearings)

MXJ, Miniature Precision Slide Table (Linear Bearings) Show Description

The MXJ miniature precision slide table provides travelling parallelism of 0.005 mm in a compact package, height: 10 mm and width: 20mm for the 4 mm bore size. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals. The ports and switch grooves can be specified on either the right or left-side of the body, in a symmetrical location in order to minimize side clearance for adjacent mounting applications.

  • Bore sizes: 4, 6, 8 mm
  • Stroke lengths: 5, 10, 15 and 20 mm
  • Stroke adjuster options: rubber or metal stopper
  • Symmetrical ports and switch grooves capable
  • RoHS compliant
  • Auto-switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Symmetric Type Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Function Configuration Status
Switch Rail Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog