MXS, Air Slide Table, Clean Room Type

MXS, Air Slide Table, Clean Room Type Show Description

13-MXS clean room air slide tables, rated for contamination grade 3, are great for applications that call for precise movement ranging from 10-150mm typically requiring a cylinder and precision guide. The MXS is available in 6 bore sizes, each with set stroke lengths and is standard with auto-switch capability.

  • Clean series air slide table
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Standard strokes (mm): 10 to 150
  • Contamination grade 3
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Function Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog