MY1*W, Mechanical Joint Rodless Cylinder, w/Protective Cover

MY1*W, Mechanical Joint Rodless Cylinder, w/Protective Cover Show Description

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Cam follower or slide bearing guide type with protective cover
  • Bore sizes: 16mm to 63mm
  • Strokes up to 3000mm available
  • Stroke adjusting unit: 3 types available
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Guide Type Configuration Status
Seal Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Piping Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Suffix Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.