MY1B-Z, Mechanical Joint Rodless Cylinder, Basic Type, w/Adjustment Bolt, A Series

MY1B-Z, Mechanical Joint Rodless Cylinder, Basic Type, w/Adjustment Bolt, A Series Show Description

The MY1-Z mechanical joint rodless cylinder now includes piping in four directions on the head cover which allows on site piping to suit the installation conditions. Piping options can be selected according to the application. MY1-Z is available in 3 bore sizes 25mm, 32mm, and 40mm. Standard strokes are available from 50mm to 2000mm depending on type selected.

  • Bore sizes: 25mm, 32mm, 40mm
  • Standard stroke: (mm) 100 ~2000
  • New dust seal improves life
  • Piping can be connected from 4 directions
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Thread Configuration Status
Piping Configuration Status
Stroke Configuration Status
Stroke Adjustment Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog