MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide

MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide Show Description

The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis guide to create a compact, low profile cylinder. Maintenance has been simplified by allowing the cylinder to be detached without disturbing the guide unit and work piece.

  • Mechanically joint rodless cylinder
  • Cam follower guide type
  • Bore sizes (mm): 16, 25, 40
  • Thread types: M, Rc, NPT, G
  • Maximum standard stroke: 2000mm
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Stroke Adjustment Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.