MY3, Mechanical Joint Rodless Cylinder, Basic Type

MY3, Mechanical Joint Rodless Cylinder, Basic Type Show Description

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.

  • Basic short type (rubber bumper) and Basic standard type (air cushion)
  • Applicable bore sizes: 16mm, 25mm, 40mm, and 63mm
  • Easy connection with external guide.
  • Vertical and lateral mounting is possible.
  • High functionality with reduced height and length compared to MY1 series
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Style Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Stroke Adjusting Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Long Stroke Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.