MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type

MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type Show Description

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.

  • The overall length has been reduced by between 38mm and 104mm compared to MY1M series
  • The height has been reduced by between 7mm and 37mm
  • The weight has been reduced by approximately 50%
  • Sliding performance has been stabilized and the service life has been improved due to the adoption of a new sliding material
  • As compared with the existing MY3B series (basic type), the load weight and allowable moment have been approximately doubled
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Stroke Adjusting Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Long Stroke Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog