NARM**00, Modular Style, Regulator Manifold Series

NARM**00, Modular Style, Regulator Manifold Series Show Description

Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.

  • Regulator manifold, modular type
  • NPT type threads
  • Optimal for central pressure control
  • One-touch lock system
  • Maximum operating pressure: 1.0MPa
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Stations Configuration Status
Piping Specification Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.