NC(D)A1, NFPA Air Cylinder, Double Acting, Single Rod, Oversized Rod

NC(D)A1, NFPA Air Cylinder, Double Acting, Single Rod, Oversized Rod Show Description

Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 12 mounting styles. Bore sizes range from 1.5 to 4 inches. The oversized rod option is available on both the NCA1 standard rod type (-XB5), and the NCA1K non-rotating rod type (-X119US).

  • XB5 & X119US oversized rod options
  • Air cushion standard
  • Double acting single rod
  • Bore sizes: 2, 2½, 3¼, 4"
  • Strokes from 1 to 30"
  • 9 mounting options
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Model Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
X Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.