NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod w/Options

NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod w/Options Show Description

NCA1 single rod, double acting, medium duty NFPA interchangeable cylinders. The NCA1 is standard with air cushion, pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. Ten standard available options make the NCA1 extremely versatile for use in many applications.

  • Double acting single rod
  • Bore sizes: 1½, 2, 2½, 3¼, 4"
  • Strokes from 1 to 73"
  • Mounts: basic, foot, flange, clevis, or trunnion
  • Variety of switches and a variety of lead wire lengths
  • Optional rod boot
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Air Cushion / Rod Boot Configuration Status
Adjustment Range Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
X Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.