NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009

NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009 Show Description

All stainless steel exterior double acting single rod version of our NCM cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 2 mounting styles (front nose & double end). The double end mount does automatically include a rear clevis hole. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".

  • Corrosion resistant 304 stainless steel exterior components
  • 6 bore sizes
  • Built-in rod wiper protects interior from contaminants
  • Auto switch capable
  • Dimensionally interchangeable with standard NCM series
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Temperature Option Configuration Status
Stainless Steel Option Configuration Status
Long Stroke Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.