NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod

NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod Show Description

Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.

  • Single acting single rod, spring return or spring extend
  • Bore sizes (inch): 3/4, 7/8, 1 1/16, , 1 1/4, 1 1/2
  • Maximum stroke:  up to 6" as standard
  • Available with auto switches

 

Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Actuation Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog