NC(D)MK, Non-rotating, Single Acting, Spring Return

NC(D)MK, Non-rotating, Single Acting, Spring Return Show Description

Standard single acting single non-rotating piston rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.

  • Single acting single rod, spring return
  • Bore sizes (inch): 3/4, 7/8, 1 1/16, , 1 1/4, 1 1/2
  • Maximum stroke: up to 6" as standard
  • Available with auto switches

Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Bumper Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.