NC(D)MR, Stainless Steel Cylinder, Direct Mount, Double Acting, Single Rod

NC(D)MR, Stainless Steel Cylinder, Direct Mount, Double Acting, Single Rod Show Description

Direct mount (block mount) standard double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 1 1/2" and standard strokes from 1/2" to 12".

  • Direct mount, double acting, single rod air cylinder
  • Stainless steel body
  • Bore sizes: 7/16", 3/4", 1 1/16", 1 1/2"
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.