NC(D)MW, Stainless Steel Cylinder, Double Acting, Double Rod

NC(D)MW, Stainless Steel Cylinder, Double Acting, Double Rod Show Description

Standard double acting double rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".

  • Double rod type air cylinder
  • Stainless steel rod
  • Bore sizes-3/4" to 2"
  • 3 mounting types available
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.