NC(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft

NC(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft Show Description

The NCRA1 series is a rack & pinion rotary actuator, which offers very high torque-to-size and accurate positioning. Rail type mounting allows switch position to be easily adjusted. Bore sizes available include 30, 50, 63, 80 and 100mm. Single rod end or double rod end models are available.

  • Standard type rotary actuator
  • Double rod end only
  • Bore size: 30mm
  • Mounting types: basic
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Rotation Angle Configuration Status
Auto Switch Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.